The N7007A is a 2-meter long, 10:1 passive probe with an input impedance of 10 MΩ and 400 MHz bandwidth. This probe can withstand temperatures ranging from -40° to +85° C. Many environmental test engineers use a standard-temperature probe in extreme temperature environment, which causes physical damage to the probe. Another common practice among environmental test engineers is to simply attach long wires at the end of their probes, which significantly degrades measurement performance due to excessive inductance and reduced bandwidth. Keysight addresses this issue with the N7007A single-end passive probe.
Links to PDF Documents
- N7007A User's Guide
- Infiniium Series Oscilloscope Probes and Accessories Data Sheet
- Extreme Temperature Probing Solutions for Oscilloscope Measurements
Compatibility
This probe is compatible with oscilloscope with 1 MΩ input impedance.
Oscilloscope Series | Compatible |
---|---|
Z-Series | ♦ (with N5449A 1 MΩ Adapter) |
V-Series | ♦ (with N5449A 1 MΩ adapter) |
S-Series | ♦ |
EXR-Series | ♦ |
MXR-Series | ♦ |
90000 Q-Series | ♦ (with N5449A 1 MΩ adapter) |
90000 X-Series | ♦ (with N5449A 1 MΩ adapter) |
90000A Series | ♦ (with E2697A 1 MΩ adapter) |
86100D DCA-X | |
80000B Series | ♦ (with E2697A 1 MΩ adapter) |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | ♦ |
6000 Series | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
2000 X-Series | ♦ |
1000 Series | ♦ |